??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22560.0116 Thrust Pad
HELP_VARIABLE
Company
Halder
Description
EH 22560. - Thrust Pads DIN 6311 and low model / DIN 6311, with spring retainer, form S
Bill of material
22560.0116 Thrust Pad
BESTNR
Ref. No.
22560.0116
AUS
Version
DIN 6311, with spring retainer, form S
MAT
Material
Stainless steel
D1
16 mm
D2
H12
6.1 mm
D4
12 mm
H1
9 mm
H2
4.0 mm
T1
5.0 mm
GD
for Grub Screws with thrust point DIN 6332 S
M 8
ROT
α min.
4 °
G
Weight
4.0 g
Embedded user actions